• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
NDHN-50 Variable ND Filter Holder

NDHN-50 Variable ND Filter Holder

Standard Unit Price:
-
Days to Ship :
31 Day(s) or more

[Features]
· A round reflective variable ND filter (VND/VND-U) has been fixed to a rotary holder.
· Because weak portions of the glass are protected using metal, it can be used safely.
· The position of the adjusted filter can be secured using a clamp.
· The filter can be rotated 360 degrees without interruption.
· The NDHN-U features a built-in variable ND filter (VND-U) for UV.
· * Contact us when replacing variable ND filters.
· * Filters are very fragile and special tools are required for removal and installation, so replacement work should be done by our company.
[Product Specifications]
· ND Filter Part Number: VND-50
· Mass: 0.09 kg
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
31 Day(s) or more
-

Part Number : 61-6947-43
Days to Ship 31 Day(s) or more
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
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)