• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
FRH-104 Fresnel Rhomb Waveplate Holder

FRH-104 Fresnel Rhomb Waveplate Holder

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· The holder is a product which features a built-in Fresnel rhomb wave plate.
· For λ/2 plates (FRH-102, FRH-152), the element optical axis and holder rotation axis have been adjusted.
[Product Specifications]
· [ Common Specifications]
· Material: BK7
· Substrate Surface Accuracy: λ/10
· Coating: End-Face/Anti-reflective Film, Sides/Non-Coated
· Design Wavelength: 587.6 nm
· Incidence Angle: 0°
· Scratch-Dig: 40-20
· [Individual Specifications]
· Embedded Element Part No.: FRB-1010-4
· A X B X C: 10 X 10 X 20.0 mm
· Minimum Reading: 1°
· Mass: 0.57 kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 61-6947-35
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)