(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Nylon Ball φ25mm

Nylon Ball φ25mm

Standard Unit Price:
SGD 306.60
Days to Ship :
8 Day(s)

【Product Specifications】
・Diameter (φmm): 25
・Content (kg): 1 (approx 36 pcs)
・Material: MC nylon (with iron core)
・Bulk specific gravity: Approx 2.06 - 2.11kg/L
・Weight per 1 piece: Approx 27.8g
・Application: Various pulverization and dispersion

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 306.60

Part Number : 5-3416-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 306.60

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)