(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Half Dome Mirror Rami L7 T-Shaped Passage

Half Dome Mirror Rami L7 T-Shaped Passage

Standard Unit Price:
SGD 578.40
Days to Ship :
21 Day(s)

【Product Specifications】
・Width x depth x height (mm): 665 x 235 x 340
・Bent surface R (mm): 414
・Weight (kg): 0.64
・Material: Mirror/acrylic resin
・Install location: Wall
・Accessories: 4 x 25 truss tapping screw x 1 piece
・For indoor

Basic Specifications

  • Width x Depth x Height(mm)
    665×235×340
  • Curved surface R(mm)
    414
  • Weight(kg)
    0.64
  • Installation Location
    Walls
  • Materials
    Mirror: acrylic; frame: aluminum
  • Accessory
    Frame, 4 × 25 truss-head self-tapping screw × 1 pc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
SGD 578.40

Part Number : 6-8069-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 578.40

Specificationtitle

  • Width x Depth x Height(mm)
    665×235×340
  • Curved surface R(mm)
    414
  • Weight(kg)
    0.64
  • Installation Location
    Walls
  • Materials
    Mirror: acrylic; frame: aluminum
  • Accessory
    Frame, 4 × 25 truss-head self-tapping screw × 1 pc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)