Diamond Electrodeposition File Double-Ended Iron Rasp

Diamond Electrodeposition File Double-Ended Iron Rasp

[Features]
· Diamond abrasive grains are fixed to the file surface by electrodeposition (electrodeposition plating).
· Diamond abrasive grains protrude significantly providing excellent cutting performance.
· Uses carefully selected diamond abrasive grains and electrodeposition processing is applied especially strongly as a machine finish for excellent durability.
· Ideal for finishing high-hardness metals, such as mold steel, hardened steel and carbide, etc., and ceramics, etc., for polishing and finishing various molds and for deburring and correcting machine parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DCW-1
DCW-1-6SET
DCW-2
DCW-3
DCW-4
DCW-5
DCW-6
Part NumberVolume DiscountDays to ShipElectrodeposition segment length
(mm)
Single Product Set Product Tip width
(mm)
Tip thickness
(mm)
9 Day(s) or more 18Single Item2.43.1
9 Day(s) or more 18Set Product--
9 Day(s) or more 18Single Item2.4-
9 Day(s) or more 23Single Item2.3-
9 Day(s) or more 18Single Item2.8-
9 Day(s) or more 18Single Item32.3
9 Day(s) or more 18Single Item2.33

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Soldering Type Overall Length(mm) 150
Particle Size(#) 140

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)