Offset Sanding Disc (For Disc Sander) ⌀58

Offset Sanding Disc (For Disc Sander) ⌀58

[Features]
· Compatible with all kinds of work, such as deburring and grinding and polishing of stainless steel, aluminum, forge and casting materials
· Ideal for removing burrs generated during sheet metal working and for removing welding beads, polishing and removing scratches. Also ideal for grinding and polishing stainless steel and aluminum products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
OF58-80
OF58-120
OF58-220
Part NumberVolume DiscountDays to ShipParticle Size
(#)
9 Day(s) or more 80
9 Day(s) or more 120
9 Day(s) or more 220

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 58 Inner Diameter Dimension(mm) 10 Thickness(mm) 5
abrasive grain WA Abrasive Grain

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)