TC-L Type Tap Collet

[Features]
· Quick change installation and removal from main body (push specification)
· Quick change tap replacement as well (push specification)
· TC-L size (long size collet) as standard specification
· Ideal for use in tight spaces and when there is interference
· Expensive long tap not required

Part Number

Configured Part Number is shown.

Part Number
TC1022-L-60-M8
TC1022-L-60-M10
TC1022-L-60-M11
TC1022-L-60-M12
TC1022-L-60-M14
TC1022-L-60-M16
TC1022-L-60-M18
TC1022-L-60-M22
TC1022-L-60-M24
TC1022-L-60-M27
TC1022-L-60-P1-2
TC1022-L-60-P1-4
TC1022-L-60-P1-8
TC1022-L-60-P3-4
TC1022-L-60-P3-8
TC1022-L-60-P5-8
TC1022-L-60-U1
TC1022-L-60-U1-2
TC1022-L-60-U3-4
TC1022-L-60-U3-8
TC1022-L-60-U5-8
TC1022-L-60-U7-8
TC1022-L-60-U7-16
TC1022-L-60-U9-16
TC1022-L-100-M11
TC1022-L-100-P1-2
TC1022-L-100-P1-4
TC1022-L-100-P1-8
TC1022-L-100-P3-4
TC1022-L-100-P3-8
TC1022-L-100-P5-8
TC1022-L-100-U1
TC1022-L-100-U1-2
TC1022-L-100-U3-4
TC1022-L-100-U3-8
TC1022-L-100-U5-8
TC1022-L-100-U7-8
TC1022-L-100-U7-16
TC1022-L-100-U9-16
TC2035-L-60-P1
TC2035-L-60-P1-2
TC2035-L-60-P3-4
TC2035-L-60-P3-8
TC2035-L-60-P5-8
TC2035-L-60-P7-8
TC2035-L-60-U1
TC2035-L-60-U1.1-4
TC2035-L-60-U1.1-8
TC2035-L-60-U1.3-8
TC2035-L-60-U3-4
TC2035-L-60-U7-8
TC206-L-30-M2.2
TC206-L-30-M2.3
TC206-L-30-M2.5
TC206-L-30-M2.6
TC206-L-30-M3.5
TC206-L-30-M4.5
TC206-L-30-M5.5
TC206-L-30-M7
TC206-L-30-U1-4
Part NumberVolume DiscountDays to ShipC2
(mm)
C3
(mm)
Operating tap size D meter screw
(mm)
Operating tap size D unified screw
(mm)
Operating tap size D tube screw
(mm)
Length from connection point to tip of tap H1
(mm)
Tip length H3
(mm)
Mass
(g)
Quote 5020M8--125.086.5700
Quote 5020M10--125.086.5700
Quote 5020M11--125.086.5700
Quote 5020M12--125.086.5700
Quote 5027M14--125.091.5800
Quote 5027M16--125.091.5800
Quote 5032M18--125.098.0850
Quote 5032M22--125.098.0850
Quote 5036M24--128.0104.5900
Quote 5036M27--128.0104.5900
Quote 5036--P 1/2122.098.5860
Quote 5027--P 1/4119.085.5760
Quote 5020--P 1/8119.080.5620
Quote 5040--P 3/4125.0102.01,060
Quote 5027--P 3/8119.085.5760
Quote 5036--P 5/8122.098.5860
Quote 5036-U 1-128.0104.5900
Quote 5020-U 1/2-125.086.5700
Quote 5032-U 3/4-125.098.0850
Quote 5020-U 3/8-125.086.5700
Quote 5027-U 5/8-125.091.5800
Quote 5032-U 7/8-125.098.0850
Quote 5020-U 7/16-125.086.5700
Quote 5027-U 9/16-125.091.5800
Quote 5020M11--165.0126.850
Quote 5036--P 1/2162.0138.51,030
Quote 5027--P 1/4159.0125.5860
Quote 5020--P 1/8159.0120.5660
Quote 5040--P 3/4165.0142.01,280
Quote 5027--P 3/8159.0125.5860
Quote 5036--P 5/8162.0138.51,030
Quote 5036-U 1-168.0144.51,050
Quote 5020-U 1/2-165.0126.5850
Quote 5032-U 3/4-165.0138.51,000
Quote 5020-U 3/8-165.0126.5850
Quote 5027-U 5/8-165.0131.5900
Quote 5032-U 7/8-165.138.51,000
Quote 5020-U 7/16-165.0126.5850
Quote 5027-U 9/16-165.0131.5900
Quote 7046--P 1131.096.02,300
Quote 7046--P 1/2131.096.02,300
Quote 7046--P 3/4131.096.02,300
Quote 7046--P 3/8131.096.02,300
Quote 7046--P 5/8131.096.02,300
Quote 7046--P 7/8131.096.02,300
Quote 7036-U 1-145.0101.51,650
Quote 7046-U 1 1/4-145.0110.01,900
Quote 7046-U 1 1/8-145.0110.01,900
Quote 7046-U1 3/8-145.0110.01,900
Quote 7032-U 3/4-145.097.01,450
Quote 7032-U 7/8-145.097.01,450
Quote 2115M2.2--62.050.080
Quote 2115M2.3--62.050.080
Quote 2115M2.5--62.050.080
Quote 2115M2.6--62.050.080
Quote 2115M3.5--62.050.080
Quote 2115M4.5--62.050.080
Quote 2115M5.5--62.050.080
Quote 2115M7--62.050.080
Quote 2115-U 1/4-62.050.080

Loading...

Basic Information

Product Category Attachments/Accessories Chuck Type Straight collet

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)