• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

P Type Tapper For General Purpose Machines

[Features]
· Extension holder that is mounted on R type or A type tapping machines to use
· Aligning holder
· One-size dedicated holder (size cannot be replaced)
· Taps for pipes cannot be mounted directly on R and A type tapping machines so a P type tapper is required

Part Number

Configured Part Number is shown.

Part Number
2P-M5
2P-M6
2P-M8
2P-M10
2P-M11
2P-M12
2P-M14
3P-M12
3P-M14
3P-M16
3P-M18
3P-M20
3P-M22
4P-M20
4P-M22
4P-M24
4P-M27
4P-M30
4P-M33
Part NumberVolume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
H2
(mm)
Container for use Shank (l2)
(mm)
Mass
(g)
D2
(mm)
Tap Size D (M)
Quote 41.02829R20/R25/A8205028015M5
Quote 41.02829R20/R25/A8205028015M6
Quote 41.02829R20/R25/A8205028015M8
Quote 41.02829R20/R25/A8205028015M10
Quote 41.02829R20/R25/A8205028015M11
Quote 41.02829R20/R25/A8205028015M12
Quote 41.02829R20/R25/A8205028015M14
Quote 513637R20/R25/A8205059015M12
Quote 513637R20/R25/A8205059015M14
Quote 513637R20/R25/A8205059015M16
Quote 513637R20/R25/A8205059015M18
Quote 513637R20/R25/A8205059015M20
Quote 513637R20/R25/A8205059015M22
Quote 725448R35651,68026M20
Quote 725448R35651,68026M22
Quote 725448R35651,68026M24
Quote 725448R35651,68026M27
Quote 725448R35651,68026M30
Quote 725448R35651,68026M33

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)