MT-E Type Tapper

[Features]
· Alignment holder for upright and radial drilling machines
· One-size dedicated holder (size cannot be replaced)

Part Number

Configured Part Number is shown.

Part Number
2E-M5
2E-M6
2E-M8
2E-M10
2E-M11
2E-M12
2E-M14
3E-M12
3E-M14
3E-M16
3E-M18
3E-M20
3E-M22
4E-M20
4E-M22
4E-M24
4E-M27
4E-M30
4E-M33
Part NumberVolume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
H2
(mm)
Capacity Range shank Mass
(g)
Quote 472829M5MT2280
Quote 472829M6MT2280
Quote 472829M8MT2280
Quote 472829M10MT2280
Quote 472829M11MT2280
Quote 472829M12MT2280
Quote 472829M14MT2280
Quote 583637M12MT3590
Quote 583637M14MT3590
Quote 583637M16MT3590
Quote 583637M18MT3590
64 Day(s) or more 583637M20MT3590
Quote 583637M22MT3590
Quote 81.55448M20MT41,680
Quote 81.55448M22MT41,680
64 Day(s) or more 81.55448M24MT41,680
Quote 81.55448M27MT41,680
Quote 81.55448M30MT41,680
Quote 81.55448M33MT41,680

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)