• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MT-R Type Tapper

[Features]
· Japan's first tapping machine (original Kato tapper)
· Built-in automatic alignment and torque adjustment type safety device

Part Number

Configured Part Number is shown.

R10

Part Number
R10
Part NumberVolume DiscountDays to ShipMass
(g)
Standard accessories
Quote 8903-jaw collet, single-ended wrench, drive pin set, cap for R type

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Holder Length L(mm) 104
C1(mm) 52 C2(mm) 29 H2(mm) 28.5
Capacity Range M5 to M10 shank MT2

Please check the type/dimensions/specifications of the part R10 in the MT-R Type Tapper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)