• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

MT/JT-RA Type Tapper

[Features]
· Radial float tapper
· For radial drilling machines and tapping drilling machines
· Smooth absorption of misalignment with prepared hole through 1 mm radius automatic alignment

(i)Caution

  • Recommended collet not included. Product sold separately.

Part Number

Configured Part Number is shown.

Part Number
MT2RA412
MT3RA1022
MT3RA412
MT4RA1022
Part NumberVolume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
l1
(mm)
Recommended collet Mass
(g)
G1
(mm)
Quote 1205176.5TC412750M3 to M12
Quote 1606895TC10221,200M8 to M22
Quote 1205176.5TC412900M3 to M16
Quote 16068100.0TC10221,520M8 to M27

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Shank shape MT

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)