MT-SA-II Type Tapper

[Features]
· Short/high-rigidity universal economy type
· Expansion device for absorbing feed errors

(i)Caution

  • Recommended collet not included. Product sold separately.

Part Number

Configured Part Number is shown.

MT5-SA2035-2

Part Number
MT5-SA2035-2
Part NumberVolume DiscountDays to ShipMass
(g)
G1
(mm)
Quote 4,000M18 to M38

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Holder Length L(mm) 194.5
C1(mm) 88 F1(mm) 15 F2(mm) 25
l1(mm) 109.5 Shank shape MT Recommended collet TC2035

Please check the type/dimensions/specifications of the part MT5-SA2035-2 in the MT-SA-II Type Tapper series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)