STT-RF Type Tapper

[Features]
· Radial float tapper
· For use with synchronous control processing machines
· Smooth misalignment absorption allows vertical threading
Can also be used as a reamer holder

(i)Caution

  • Dedicated collet and dedicated wrench not included. Product sold separately.

Part Number

Configured Part Number is shown.

Part Number
STT20RF306
STT25RF306
STT25RF414
STT32RF414
Part NumberVolume DiscountDays to ShipHolder Length L
(mm)
C1
(mm)
C2
(mm)
l1
(mm)
Shank (l2)
(mm)
Collet Mass
(g)
D2
(mm)
Quote 6740164060ER1145020
Quote 6740164075ER1159025
Quote 9051284875ER201,04025
Quote 9051284880ER201,26032

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Shank shape STT

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)