HSK-SKB Type Tapper

[Features]
· For use with synchronous control processing machines
· Optimal for high-speed tapping
· Supports center through coolant supply
· Can be applied to a wider range of work due to the short body
· Not equipped with an expansion device
Supports high-pressure coolant supply (up to 5 MPa) when using the TCA-HP-SB type

(i)Caution

  • Dedicated collet not included. Product sold separately.

Part Number

Configured Part Number is shown.

HSK-A63-H-SKB1022

Part Number
HSK-A63-H-SKB1022
Part NumberVolume DiscountDays to ShipMass
(g)
G1
(mm)
Quote 1,540M10P1.0

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types HSK-A HSK type 63
Tool Type Tap Holder Length L(mm) 149 C1(mm) 56
l1(mm) 94 Capacity Range M10 to M24 Collet TCA1022

Please check the type/dimensions/specifications of the part HSK-A63-H-SKB1022 in the HSK-SKB Type Tapper series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)