BT-CAS Type Tapper

[Features]
· Built-in sizing type screw depth limiting device
· Supports center through coolant supply (CAS-OHC type only)
· With expansion and contraction
· Tapper that works with all machinery, workpieces, and cutting conditions

(i)Caution

  • F2 and F4 are reference values.
  • L 0 dimension is for when TCA-S type is installed. Calculate other dimensions using (L1 + H1).
  • Dedicated collet not included. Product sold separately.

Part Number

Configured Part Number is shown.

BT40CAS1022

Part Number
BT40CAS1022
Part NumberVolume DiscountDays to ShipMass
(g)
G1
(mm)
Quote 3,170M10P1.0

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types BT40 Tool Type Tap
Holder Length L(mm) 210 C1(mm) 66 F1(mm) 5
F2(mm) (6) F4(mm) (10) l1(mm) 155
Capacity Range M10 to M24 Collet TCA1022

Please check the type/dimensions/specifications of the part BT40CAS1022 in the BT-CAS Type Tapper series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)