BT-RA-M Type Tapper

[Features]
· Radial float tapper
· For use with synchronous control processing machines
· For machining centers and tapping centers
· Optimal for machining cored pilot holes
· Smooth absorption of misalignment with prepared hole through 1 mm radius automatic alignment

(i)Caution

  • Dedicated collet not included. Product sold separately.

Part Number

Configured Part Number is shown.

BT30RA412-M

Part Number
BT30RA412-M
Part NumberVolume DiscountDays to ShipMass
(g)
Quote 1,150

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types BT30 Tool Type Tap
Holder Length L(mm) 132 Coolant System Center Through (Blade Through) C1(mm) 51
l1(mm) 88.5 Capacity Range M4 to M12 Collet TC412-MO

Please check the type/dimensions/specifications of the part BT30RA412-M in the BT-RA-M Type Tapper series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)