(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Toolbox, Tool Factory R

Click this image to zoom it.

Move the mouse over the image to zoom

Toolbox, Tool Factory R

Standard Unit Price:
SGD 28.52-
Days to Ship :
10 Day(s) or more

[Features]
· Top of lid has 4 handy measurement guides.
· Interior tray in TFR-425 has 4 small compartment lids to prevent screws, nails, etc. from scattering.
· Interior tray in TFR-525 has 6 small compartment lids to prevent screws, nails, etc. from scattering.
· TFR-725 has plenty of storage space, allowing even long tools to be stored neatly.
· Contains a large U-shaped tray convenient for storing a carpenter's square, etc.
· Each side of the toolbox main body has holders on which 3 mini-cases with belt hooks (sold separately) can be mounted (making 6 in total), for convenience when working.

Basic Specifications

  • Color
    Black
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 425×235×205
  • 525×255×215
  • 725×335×255
  • Clear
Inside Dimension(mm)

Refine by

  • 379×174×167
  • 478×193×177
  • 644×274×212
  • Clear
Tray Dimensions(mm)

Refine by

  • 379×174×111
  • 478×193×121
  • 644×274×150
  • Clear
JAN Code

Refine by

  • 4991068145535
  • 4991068145542
  • 4991068145559
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
425×235×205
379×174×167
379×174×111
4991068145559
10 Day(s)
SGD 28.52

Minimum order quantity is 6.

Part Number : TFR-425-BK
Days to Ship 10 Day(s)
Standard Unit Price SGD 28.52
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • External Dimensions(mm)
    425×235×205
  • Inside Dimension(mm)
    379×174×167
  • Tray Dimensions(mm)
    379×174×111
  • JAN Code
    4991068145559
  • Mass(g)
    1300
  • Material
    Polypropylene
1 pc.
525×255×215
478×193×177
478×193×121
4991068145542
11 Day(s)
SGD 37.33

Part Number : TFR-525-BK
Days to Ship 11 Day(s)
Standard Unit Price SGD 37.33
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • External Dimensions(mm)
    525×255×215
  • Inside Dimension(mm)
    478×193×177
  • Tray Dimensions(mm)
    478×193×121
  • JAN Code
    4991068145542
  • Mass(g)
    1700
  • Material
    Polypropylene
1 pc.
725×335×255
644×274×212
644×274×150
4991068145535
11 Day(s)
SGD 58.08

Part Number : TFR-725-BK
Days to Ship 11 Day(s)
Standard Unit Price SGD 58.08
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • External Dimensions(mm)
    725×335×255
  • Inside Dimension(mm)
    644×274×212
  • Tray Dimensions(mm)
    644×274×150
  • JAN Code
    4991068145535
  • Mass(g)
    3000
  • Material
    Body, Lid, Tray: Polypropylene, Handle, Buckle: Polycarbonate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)