(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pro Factory PROF

Click this image to zoom it.

Move the mouse over the image to zoom

Pro Factory PROF

Standard Unit Price:
SGD 43.00-
Days to Ship :
10 Day(s) or more

[Features]
· This product is characterized by its excellent impact resistance, crack resistance and light weight.
· Also has excellent cold resistance, making it unlikely to crack even when used at low temperatures.

Basic Specifications

  • Color
    Blue
  • Material
    Body, Lid: Polypropylene (Bumper-Grade Resin), Handle, Buckle, Tray: Polypropylene
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 425×235×205
  • 525×255×215
  • 725×335×255
  • Clear
Inside Dimension(mm)

Refine by

  • 379×174×167
  • 478×193×177
  • 644×274×212
  • Clear
Tray Dimensions(mm)

Refine by

  • 379×174×111
  • 478×193×121
  • 644×274×150
  • Clear
JAN Code

Refine by

  • 4991068156913
  • 4991068156920
  • 4991068156937
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
425×235×205
379×174×167
379×174×111
4991068156913
10 Day(s)
SGD 43.00

Minimum order quantity is 4.

Part Number : PROF-425-BL
Days to Ship 10 Day(s)
Standard Unit Price SGD 43.00
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • External Dimensions(mm)
    425×235×205
  • Inside Dimension(mm)
    379×174×167
  • Tray Dimensions(mm)
    379×174×111
  • JAN Code
    4991068156913
  • Mass(g)
    1300
  • Material
    Body, Lid: Polypropylene (Bumper-Grade Resin), Handle, Buckle, Tray: Polypropylene
1 pc.
525×255×215
478×193×177
478×193×121
4991068156920
11 Day(s)
SGD 45.10

Part Number : PROF-525-BL
Days to Ship 11 Day(s)
Standard Unit Price SGD 45.10
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • External Dimensions(mm)
    525×255×215
  • Inside Dimension(mm)
    478×193×177
  • Tray Dimensions(mm)
    478×193×121
  • JAN Code
    4991068156920
  • Mass(g)
    1800
  • Material
    Body, Lid: Polypropylene (Bumper-Grade Resin), Handle, Buckle, Tray: Polypropylene
1 pc.
725×335×255
644×274×212
644×274×150
4991068156937
11 Day(s)
SGD 70.14

Part Number : PROF-725-BL
Days to Ship 11 Day(s)
Standard Unit Price SGD 70.14
Quantity 1 pc.

Specificationtitle

  • Color
    Blue
  • External Dimensions(mm)
    725×335×255
  • Inside Dimension(mm)
    644×274×212
  • Tray Dimensions(mm)
    644×274×150
  • JAN Code
    4991068156937
  • Mass(g)
    3100
  • Material
    Body, Lid: Polypropylene (Bumper-Grade Resin), Handle, Buckle, Tray: Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)