(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Shield Container Shut SLC-13CL

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Shield Container Shut
Part Number: SLC-13CL

Standard Unit Price: SGD 19.70 Special Price SGD 19.70
Quantity: 1 pc.
Days to Ship: 8 Day(s)

[Features]
· With seals on the lid back side frame.
· Can be stacked.
· With a convenient scale on the lid.
· A durable, stainless steel wire buckle.

Specifications of SLC-13CL

  • Capacity(L)
    13
  • Color
    Clear
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    245(W)×365(D)×140(H)
  • JAN Code
    4991068159075
  • Mass(kg)
    0.9
  • Material
    Wire: Stainless Steel Packing: Polyethylene Foam

Please check the type/dimensions/specifications of the part SLC-13CL in the Shield Container Shut series.

Similar Part Numbers

Part Number
SLC-22CL
SLC-25CL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(L)
Inside Dimension
(mm)
JAN Code Mass
(kg)
Amount Of Content

SGD 30.75

1 Piece(s) 8 Day(s) 23319(W)×449(D)×155(H)49910681590991.5-

SGD 25.97

1 Piece(s) 8 Day(s) 24238(W)×358(D)×240(H)49910681590821.2-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)