PTFE Rod 40φx500 mm

PTFE Rod 40φx500 mm

Standard Unit Price:
-
Days to Ship :
42 Day(s) or more

[Features]
· Round bar with PTFE base material.
[Product Specifications]
· Outer diameter mm X length mm: 40φ X 500 mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
42 Day(s) or more
-

Part Number : 61-4400-85
Days to Ship 42 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)