Net 18-Mesh W300X10M

Net 18-Mesh W300X10M

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Excellent heat resistance, non-adhesiveness, high electric insulation, and smoothness.
· This product is made by cutting sheets with a diamond pattern to make a mesh net.
[Product Specifications]
· Width (mm): 300
· Length (mm): 10000
· Thickness (μ): 0.7 (18 mesh equivalent)
· Mass (kg): 1.66
· Applicable Fluids: Acids, Alkali, etc.
· PTFE
· Applications: Filter, transport sheet, spacer.
· Country of Manufacture: Japan
· Manufacturer Model Number: NR0515012
· Code number: 465-7497

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : 61-3222-46
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)