(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Wooden Platform Cart WHD-3 Approximately 600 x 450 x 130

Wooden Platform Cart WHD-3 Approximately 600 x 450 x 130

Standard Unit Price:
SGD 148.40
Days to Ship :
8 Day(s)

【Product Specifications】
・Size (mm): Approximately 600 x 450 x 130
・Weight (kg): 5
・Material: Plywood
・Withstand load: Approx 100kg
・Caster: φ74mm made of PVC (4 wheels swivel)
・Plate thickness: 17mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 148.40

Part Number : 2-7539-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 148.40

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)