For Groove Grinding / Corner Grinding VSA Series SPA Pink Vitrified

For Groove Grinding / Corner Grinding VSA Series SPA Pink Vitrified

[Features]
· Grind any work material, from mild steel to hardened steel.
· Grinds at more than twice the rate of a WA grind stone.
· Excellent shape retention performance and a long dressing cycle.
· High porosity of grinding stone reduces the generation of grinding heat and eliminates burns to the workpiece and chattering.
· Good discharge of chips and provides a smooth ground surface.

Part Number

Configured Part Number is shown.

VSA-102-SPA120J

Part Number
VSA-102-SPA120J
Part NumberVolume DiscountDays to ShipApplication
9 Day(s) or more Precision use

Loading...

  1. 1

Basic Information

Shape Flat (no. 1) abrasive grain SPA Particle Size(#) 120
Outer Diameter(mm) 205 Thickness(mm) 10 Hole Diameter(mm) 50.8
Maximum operating rotation speed(m/s) 40 Degree of Coupling J Suitable Material Alloy steel, tool steel, high speed steel, cast-metal items
Binding Agent Vitrified

Please check the type/dimensions/specifications of the part VSA-102-SPA120J in the For Groove Grinding / Corner Grinding VSA Series SPA Pink Vitrified series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)