(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Free Telescopic Tool

Free Telescopic Tool

[Features]
· Drawings such as illustrations and photos can be enlarged up to 5 times and reduced to 1/5.
· If the zoom magnification is determined in advance, drawings can be enlarged and reduced simply by tracing the original.
[Applications]
· For enlarging/reducing illustrations, photos, paintings, drawings, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

75426

 
Part Number
75426
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.33

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Type Drawing Tool Type Aluminum Made 5x Overall Length(mm) 423
Width (breadth)(mm) 55 Thickness(mm) 35

Please check the type/dimensions/specifications of the part 75426 in the Free Telescopic Tool series.

Tech Support