• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Color Scale Hard Vinyl Chloride

Color Scale Hard Vinyl Chloride

[Features]
· Top scale: A scale covering 0 to 30 cm from the left reference point.
Lower scales: Scales are distributed at intervals of 15 cm from the center reference point.

PDF

Part Number

Configured Part Number is shown.

77038

 
Part Number
77038
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Linear rule Type 30cm Overall Length(mm) 310
Width (breadth)(mm) 30

Please check the type/dimensions/specifications of the part 77038 in the Color Scale Hard Vinyl Chloride series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)