(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Heat-Label CR-H 43mm x 16mm

Heat-Label CR-H 43mm x 16mm

【Product Specifications】
・Size: 43mm x 16mm
・Quantity: 1 case (10 sheets)
・Temperature range: 232 - 241 - 249 - 254 - 260℃

PDF

Part Number

Configured Part Number is shown.

61-3816-29

 
Part Number
61-3816-29
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

SGD 48.00

1 Piece(s) 8 Day(s) 1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type Heat Sensor Temperature Measuring Range(°C) 232 to 260 Temperature minimal display(°C) 232
Size(mm) 43×16 Manufacturer Model Number CR-H JAN Code 4573454431059
Display 5-point display Temperature range 232-241-249-254-260°C Discoloration accuracy ±1% (Less than 100°C ±1°C)
Quantity 1 box (10 pcs.)

Please check the type/dimensions/specifications of the part 61-3816-29 in the Heat-Label CR-H 43mm x 16mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)