(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
ASPURE Proprea LW 6 Inches

ASPURE Proprea LW 6 Inches

Standard Unit Price:
SGD 97.20
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 6 inches
・Size (inch): 6 x 6
・Quantity: 1 bag (150 sheets)
・Material: Polyester 75%, nylon 25%
・Cutting method: Laser cut
・Package form: Stack packaging

Basic Specifications

  • Size(in)
    6×6
  • Part number
    6 inches
  • Materials
    75% polyester / 25% nylon
  • Quantity
    1 bag (150 sheets included)
  • Cleanliness Class
    Class 100 compatible (Standard)
  • Cutting Method
    Laser cut
  • Package Form
    Stack packaging
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 97.20

Part Number : 3-3412-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 97.20

Specificationtitle

  • Size(in)
    6×6
  • Part number
    6 inches
  • Materials
    75% polyester / 25% nylon
  • Quantity
    1 bag (150 sheets included)
  • Cleanliness Class
    Class 100 compatible (Standard)
  • Cutting Method
    Laser cut
  • Package Form
    Stack packaging

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)