(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Red Alcohol Thermometer -50℃

Long Red Alcohol Thermometer -50℃

【Product Specifications】
・Measurement range (℃): 0 - 50
・Size (mm): Approx φ7 x 600
・Minimum scale: 1℃
・Thermosensitive solution: Red liquid (alcohol)
・Immersion line: 300mm
・Weight: 50g

PDF

Part Number

Configured Part Number is shown.

3-5931-01

 
Part Number
3-5931-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 51.10

1 Piece(s) 32 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number 4975932017845 Size (mm) Approx. ø7 × 600 Weight 50g
Product detail type 50°C 600mm Minimum graduation 1°C Temperature sensor liquid Red liquid (alcohol)
Immersion line 300mm Measurement Range (°C) 0 to 50

Please check the type/dimensions/specifications of the part 3-5931-01 in the Long Red Alcohol Thermometer -50℃ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)