(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cut Resistant Inner, 135 Series

Cut Resistant Inner, 135 Series

Standard Unit Price:
SGD 17.00-
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 135-S
・Size: S
・Overall length (mm): 220
・Quantity: 1 pair
・Material: Ultra-high strength polyethylene fiber
・Thickness: About 1.0mm
・13 gauges
・Cut level: Level 2 (EN388)
・Food Sanitation Act compliance

Basic Specifications

  • Stitch
    13 gauge
  • Details
    Product compliant with the Food Sanitation Act of Japan
  • Thickness
    Approx. 1.0 mm
  • Materials
    ultra high strength polyethylene fiber
  • Quantity
    1 pair
  • Cut resistance level
    Cut resistance level 2 (EN388·2003)
Part Number
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Wrist color

Refine by

  • Blue
  • Brown
  • Green
  • Pink
  • Clear
Total Length (mm)

Refine by

  • 220
  • 235
  • 240
  • 245
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
S
Pink
220
8 Day(s)
SGD 17.00

Part Number : 3-4974-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.00

Specificationtitle

  • Size
    S
  • Stitch
    13 gauge
  • Details
    Product compliant with the Food Sanitation Act of Japan
  • Thickness
    Approx. 1.0 mm
  • Materials
    ultra high strength polyethylene fiber
  • Wrist color
    Pink
  • Total Length (mm)
    220
  • Quantity
    1 pair
  • Cut resistance level
    Cut resistance level 2 (EN388·2003)
M
Blue
235
8 Day(s)
SGD 17.10

Part Number : 3-4974-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.10

Specificationtitle

  • Size
    M
  • Stitch
    13 gauge
  • Details
    Product compliant with the Food Sanitation Act of Japan
  • Thickness
    Approx. 1.0 mm
  • Materials
    ultra high strength polyethylene fiber
  • Wrist color
    Blue
  • Total Length (mm)
    235
  • Quantity
    1 pair
  • Cut resistance level
    Cut resistance level 2 (EN388·2003)
L
Brown
240
8 Day(s)
SGD 17.10

Part Number : 3-4974-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.10

Specificationtitle

  • Size
    L
  • Stitch
    13 gauge
  • Details
    Product compliant with the Food Sanitation Act of Japan
  • Thickness
    Approx. 1.0 mm
  • Materials
    ultra high strength polyethylene fiber
  • Wrist color
    Brown
  • Total Length (mm)
    240
  • Quantity
    1 pair
  • Cut resistance level
    Cut resistance level 2 (EN388·2003)
LL
Green
245
8 Day(s)
SGD 17.10

Part Number : 3-4974-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.10

Specificationtitle

  • Size
    LL
  • Stitch
    13 gauge
  • Details
    Product compliant with the Food Sanitation Act of Japan
  • Thickness
    Approx. 1.0 mm
  • Materials
    ultra high strength polyethylene fiber
  • Wrist color
    Green
  • Total Length (mm)
    245
  • Quantity
    1 pair
  • Cut resistance level
    Cut resistance level 2 (EN388·2003)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)