(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum glass cloth adhesive tape EA944SF-4

Aluminum glass cloth adhesive tape EA944SF-4

Standard Unit Price:
SGD 52.93
Days to Ship :
4 Day(s) or more

【Product Specifications】
・For sealing of air conditioning duct For fixation and sealing of heat insulating mould and glass woolClose-fitting for rough surface and curved surface
・Thickness-0.18mm (Inc-glue)
・Width…100mm
・Length…30m

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 52.93

Part Number : EA944SF-4
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 52.93

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)