• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Work Table Raise and Lower Inclined Type

Click this image to zoom it.

Move the mouse over the image to zoom

Work Table Raise and Lower Inclined Type

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· The overall uniform load resistance is 10 kg at the highest height and 15 kg at the lowest height.
· The top board angle and height can be adjusted with a single-action operation.
· Can also be used as a reading stand.
· The top board angle can be adjusted in a range of 0° to 90°.
· The top board height can be adjusted in 25‑mm increments.
· Top board is a melamine decorative board
· Top board color: Ivory, Leg color: Silky white
· Comes with a rising edge on the front side in the top board opening direction to prevent objects from falling.
· Assembly type

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
6 Day(s) or more
-

SK-645
Part Number : SK-645
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Height Adjustable Workbench
  • Height (mm)
    700~1000
  • Width (mm)
    600
  • Depth (mm)
    450
  • Uniform Load(kg)
    (Maximum Height) 10 to (Minimum Height) 15
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Top Panel Color
    Ivory
  • Leg color
    Silky White
  • Mass(kg)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)