Minimo Round Vise

Brand :
MINITOR
Caution
Product Description
[Features]
· Double-opening spherical vise.
· Since the entire product can be tilted freely, work can be done efficiently at the ideal position.
· The tightening handle is detachable.
[Product Specifications]
· Sphere Diameter (mm): 130
· Width of socket (mm): 60
· Opening of socket (mm): 62
· Mouth depth (mm): 50
· Height (mm): 165
· JAN code: 4560128907323
· Mass: 8.5 kg