Skived Film Tape, MSF-100

Brand :
CHUKOH
Caution
Product Description
[Features]
· A product made by cutting fluororesin into the form of film.
· Features outstanding heat resistance, lack of adhesion, insulation, chemical resistance, and slipperiness.
[Applications]
· Release agents, insulation, lining materials for sliding.
· ACF crimp release.
· For electrical insulation of wires, etc.
· OA equipment sliding application.
[Product Specifications]
· Mass (kg): 0.33
· Cutting requires cutter
· Maximum operating temperature: 260°C
· JAN code: 4582221606002
· Mass: 0.33 kg
[Material / Finish]
· Fluorine Resin (PTFE)