Mina Form 2 mm, Width 1,500 mm, 150 m Roll

Brand :
SAKAI_CHEMICAL
Caution
Product Description
[Features]
· Soft for superior cushioning with a white design for aesthetic appeal.
· Effective for preventing small scratches.
· Rolls up for packaging to your preferred size.
[Applications]
· Packing and protecting the surfaces of precision equipment, glass, ceramics, furniture, interiors, stainless steel and plated products, etc.
[Product Specifications]
Width (mm): 1,500
· Length (m): 150
· Thickness (mm): 2
· 150-m roll approx. 2 mm thick and 1,500 to 1,560 mm wide
· Trusco Code: 816-6601
· Mass: 15 kg
[Materials/Finish]
· Polyethylene (PE)