Mina Form 1 mm, Width 1,500 mm, 300 m Roll

Brand :
SAKAI_CHEMICAL
Caution
Product Description
[Features]
· Soft for superior cushioning with a white design for aesthetic appeal.
· Effective for preventing small scratches.
· Rolls up for packaging to your preferred size.
[Applications]
· Packing and protecting the surfaces of precision equipment, glass, ceramics, furniture, interiors, stainless steel and plated products, etc.
[Product Specifications]
Width (mm): 1,500
· Length (m): 300
· Thickness (mm): 1
· 300-m roll approx. 1 mm thick and 1,500 to 1,560 mm wide
· Trusco Code: 816-6600
· Mass: 15 kg
[Materials/Finish]
· Polyethylene (PE)