(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mina Form 1 mm, Width 1,300 mm, 300 m Roll

Mina Form 1 mm, Width 1,300 mm, 300 m Roll

Standard Unit Price:
SGD 394.70
Days to Ship :
18 Day(s)

[Features]
· Soft for superior cushioning with a white design for aesthetic appeal.
· Effective for preventing small scratches.
· Rolls up for packaging to your preferred size.
[Applications]
· Packing and protecting the surfaces of precision equipment, glass, ceramics, furniture, interiors, stainless steel and plated products, etc.
[Product Specifications]
Width (mm): 1,300
· Length (m): 300
· Thickness (mm): 1
· 300-m roll approx. 1 mm thick and 1,300 to 1,380 mm wide
· Trusco Code: 816-6599
· Mass: 13 kg
[Materials/Finish]
· Polyethylene (PE)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
SGD 394.70

Part Number : MF310RX1300X300M
Days to Ship 18 Day(s)
Standard Unit Price SGD 394.70

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)