Mina Form 0.5 mm, Width 1,000 mm, 600 m Roll

Brand :
SAKAI_CHEMICAL
Caution
Product Description
[Features]
· Soft for superior cushioning with a white design for aesthetic appeal.
· Effective for preventing small scratches.
· Rolls up for packaging to your preferred size.
[Applications]
· Packing and protecting the surfaces of precision equipment, glass, ceramics, furniture, interiors, stainless steel and plated products, etc.
[Product Specifications]
Width (mm): 1,000
· Length (m): 600
· Thickness (mm): 0.5
· 600-m roll approx. 0.5 mm thick and 1,000 to 1,080 mm wide
· Trusco Code: 816-6593
· Mass: 12 kg
[Materials/Finish]
· Polyethylene (PE)