YUKO FLEX-HONE #LA1000 LA10

Caution
Product Description
[Features]
·It has a structure in which abrasive grains are sintered into balls on the tip of the nylon resin protruding from the shaft.
·The legs are made of nylon resin with abundant elasticity, enabling polishing burrs inside the workpiece and the inner surface of uneven workpieces.
·It has a structure in which balls made of sintered artificial abrasive grains are attached to fiber resin legs protruding from the shaft.
[Applications]
·SC (silicone carbide), Relatively hard workpiece material (cast iron, carbon steel, hardened steel, etc.)
·AO (alumina oxide), Relatively soft workpiece material (aluminum, stainless steel, copper, etc.), "Coarse grit size" #60, 120, 180, mainly for deburring, "Fine grit size" #240, 320, 600, mainly for polishing, "LA Levigated Alumina" #1,000 equivalent (for mirror finish) (#20, #40, #80, #400, #800 are available as custom order products)
·Deburring, polishing, finishing, and chamfering of the inner cylindrical surface of various devices and parts.
·Honing for various cylinders such as internal combustion engines and hydraulic cylinders
·Rust removal, cleaning, and polishing of inner surfaces of tubes and pipes.
[Product Specifications]
·Abrasive grain: Levigated alumina
·Compatible inner diameter (mm): 15.0 to 17.0
·Shaft Diameter (mm): 4.8
·Abrasive grain part length (mm): 63
·Overall Length (mm): 203
·Although the rotational speed differs depending on the workpiece, around 300 to 1,200 rpm is used
·Though the working time varies depending on the material of the workpiece and the purpose of use, it is 10 to 20 seconds as a guide line and, for reciprocating motion, about 2 seconds per reciprocation
·Please use water-soluble or oil-based grinding fluid
·Tools to use: Electric drill, Drill press, Machining, etc.
·The rotational speed is 300 to 1,364 rpm according to the processing purpose, and the reciprocating stroke (in and out) is performed with the rotation concurrently
·Please use wet type grinding fluid, such as aqueous solution (solution type) or grinding oil
·The rotational speed is 300 to 1,528 rpm according to the processing purpose, and the reciprocating stroke (in and out) is performed with the rotation concurrently
·The rotational speed is 300 to 1,378 rpm according to the processing purpose, and the reciprocating stroke (in and out) is performed with the rotation concurrently
·Trusco Code: 827-9359
·Weight: 45 g
[Material/finish]
·Shaft: Zinc plated wire
·Abrasive grain: Silicone carbide
·Brush part: Nylon