YUKO Miniature Brush (Stainless Steel Wire Brush), Weight: 7 g

Brand :
YUKOCORPORATION
Caution
- It cannot be used for the purpose of increasing surface roughness. Please use it for removing small burrs.
Product Description
[Features]
·It is an industrial use ultra-fine wire brush for manual work.
·Use this product to debur cross holes of ø12 or smaller that are not covered by FLEX-HONE R Up
·Attaching it to a drill, etc., you can use it with clockwise rotation at 1,000 rpm or less.
[Applications]
·Cross hole deburring.
[Product Specifications]
·Overall Length (mm): 76
·Compatible inner diameter (mm): 8.0
·Brush part length (mm): 38
·Shaft Diameter (mm): 3.2
·Maximum Operating Rotational Speed: 1,000 rpm
·Trusco Code: 776-7366
·Weight: 7 g
[Material/finish]
·Wire: Stainless steel (SUS302)
·Shaft: Stainless steel (SUS304)