Black Don Hawk【25 Pieces Per Package】

Black Don Hawk

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1000C92112
  • 1000C92122

[Features]
· The longest-lasting type in the Don Hawk series.
· Ideal for work where reducing wear on the grindstone is desirable.
[Applications]
· For sharpening general steel

Part Number

Configured Part Number is shown.

Part Number
1000C92112
1000C92122
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaximum operating rotation speed
(m/s)

25 Pieces Per Package

4 Day(s) or more 72

25 Pieces Per Package

4 Day(s) or more 72

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)