White Don Hawk【25 Pieces Per Package】

White Don Hawk

[Features]
· Excellent sharpness even within the Don Hawk series.
· Ideal for machining workpieces made of hard-to-cut materials where "clogging" and "scorching" readily occur.
[Applications]
· Cutting hard-to-cut materials such as stainless steel, aluminum, etc.

Part Number

Configured Part Number is shown.

Part Number
1000C46112
1000C46122
1000C46132
1000C46142
1000C46152
1000C46182
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Maximum operating rotation speed
(m/s)

25 Pieces Per Package

4 Day(s) or more 1001572

25 Pieces Per Package

4 Day(s) or more 1001572

25 Pieces Per Package

7 Day(s) or more 1001572

25 Pieces Per Package

4 Day(s) or more 1001572

25 Pieces Per Package

4 Day(s) or more 1802272

25 Pieces Per Package

4 Day(s) or more 1802272

Loading...

  1. 1

Basic Information

Thickness(mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)