• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Point Finder

Point Finder

3D measuring instrument for machining centers.
A single unit capable of measurements such as reference position setting, inner/outer diameter, centering, angle, groove width and height.

Part Number

Configured Part Number is shown.

Part Number
PTN-06N
S32WPI-3
SPI-06T
SPI-32
Part NumberVolume DiscountDays to ShipD L
(mm)
S
(mm)
A
(mm)
B
(mm)
C
(mm)
F
(mm)
Auxiliary Stylus
(mm)
Mass
(g)
System Stylus Stroke / XY Axis
(mm)
Stylus Stroke / Z Axis
(mm)
Measurement pressure Repetitive accuracy Battery (included) Waterproof Model
6 Day(s) or more φ69123.54126.5φ28.6-φ6×40140External contact method±11.5+5XY axis: 0.001 N/Z axis: 0.001 NStandard Stylus: ±0.5 μm/80 mm Long Stylus: ±1 μmSilver Oxide Battery SR-44 x 2-
6 Day(s) or more φ32158.62958.665φ3535.6φ6×29590Internal contact type±6+5XY axis: 0.3 N/Z axis: 1.5 N±0.5μmR1 Manganese Battery (UM-5), 2 pcsWaterproof standard IP67
6 Day(s) or more φ69123.54126.5φ28.6-φ6×29130Internal contact type±6+5XY axis: 0.3 N/Z axis: 1.5 N±0.5μmSilver Oxide Battery SR-44 x 2-
6 Day(s) or more φ32158.62958.665φ3535.6φ6×29590Internal contact type±6+5XY axis: 0.3 N/Z axis: 1.5 N±0.5μmR1 Manganese Battery (UM-5), 2 pcs-

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments Applicable Machine Tool (Body) Machining Center

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)