Power Series Electric Socket with Blade for P Compound

Power Series Electric Socket with Blade for P Compound

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Socket for removing plastic cone with cement adhered.

Basic Specifications

Details

Part Number
Insertion Angle(mm)

Refine by

  • 12
  • 17
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12
Quote
-

Part Number : OPS-007
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Insertion Angle(mm)
    12
  • Overall Length(mm)
    110
  • Shank diameter(mm)
    6.35
  • Effective Length(mm)
    60
17
Quote
-

Part Number : OPS-013
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Insertion Angle(mm)
    17
  • Overall Length(mm)
    110
  • Shank diameter(mm)
    6.35
  • Effective Length(mm)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)