Power Series Bolt Wrench Electric Socket

Power Series Bolt Wrench Electric Socket

Standard Unit Price:
-
Days to Ship :
Quote

[Applications]
· For detaching and attaching full-threaded screws and bolts.

Basic Specifications

Details

Part Number
Insertion Angle(mm)

Refine by

  • 1/2" for 4 min.
  • 3/8" For 3 Min.
  • For 5/16" 2.5%
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3/8" For 3 Min.
Quote
-

Part Number : OPS-009
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Insertion Angle(mm)
    3/8" For 3 Min.
  • Overall Length(mm)
    65
  • Shank diameter(mm)
    6.35
  • Effective Length(mm)
    24
For 5/16" 2.5%
Quote
-

Part Number : OPS-011
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Insertion Angle(mm)
    For 5/16" 2.5%
  • Overall Length(mm)
    65
  • Shank diameter(mm)
    6.35
  • Effective Length(mm)
    24
1/2" for 4 min.
Quote
-

Part Number : OPS-015
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (Electric Drill)
  • Insertion Angle(mm)
    1/2" for 4 min.
  • Overall Length(mm)
    65
  • Shank diameter(mm)
    6.35
  • Effective Length(mm)
    24

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)