• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Reflective Sheet Cube

Reflective Sheet Cube

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

· For hazard signs on gate posts, fences, etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Silver
  • Gold
  • Clear
JAN Code

Refine by

  • 4905034050389
  • 4905034050396
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Silver
4905034050389
5 Day(s) or more
-

Part Number : NO.5038
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Silver
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    140×70
  • JAN Code
    4905034050389
1 pc.
Gold
4905034050396
5 Day(s) or more
-

Part Number : NO.5039
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Reflective sheet
  • Color
    Gold
  • Mounting specification
    Adhesive Tape
  • Length × width(mm)
    140×70
  • JAN Code
    4905034050396

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)