• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
800 SERIES High Visibility Waterproof Winter Pants

800 SERIES High Visibility Waterproof Winter Pants

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Its fluorescent color gives high visibility at dusk or at night, and even stands out during the day, increasing safety and helping to avoid accidents.
[Features]
· Uses reflective and fluorescent materials that conform to ISO20471 standards.
[Applications]
· For on-site work
[Materials]
· Outer fabric: 100% polyester moisture permeable twill (Entrant)
· Inner fabric: 100% polyester
· Stuffing: 100% polyester

(i)Caution

  • Do not dry clean. Do not wear other articles of clothing over high-visibility safety clothing. The retroreflectivity may decline due to dirt or damage.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Color (system)

Refine by

  • Yellow
  • Orange
  • Clear
Size

Refine by

  • M
  • L
  • LL/2L
  • 3L
  • Clear
Color Details

Refine by

  • Orange
  • Yellow
  • Clear
Waist(cm)

Refine by

  • 72~80
  • 78~88
  • 86~96
  • 94~104
  • Clear
JAN Code

Refine by

  • 4991714486050
  • 4991714486067
  • 4991714486074
  • 4991714486081
  • 4991714486128
  • 4991714486135
  • 4991714486142
  • 4991714486159
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Yellow
3L
Yellow
94~104
4991714486081
5 Day(s) or more
-

Part Number : 80080-3L
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Yellow
  • Size
    3L
  • Main Material
    Polyester 100%
  • Color Details
    Yellow
  • Waist(cm)
    94~104
  • JAN Code
    4991714486081
  • Trusco Code
    799-6241
  • Mass(g)
    900
  • Inseam(cm)
    76
1 Pair
Yellow
L
Yellow
78~88
4991714486067
5 Day(s) or more
-

Part Number : 80080-L
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Yellow
  • Size
    L
  • Main Material
    Polyester 100%
  • Color Details
    Yellow
  • Waist(cm)
    78~88
  • JAN Code
    4991714486067
  • Trusco Code
    799-6250
  • Mass(g)
    800
  • Inseam(cm)
    76
1 Pair
Yellow
LL/2L
Yellow
86~96
4991714486074
5 Day(s) or more
-

Part Number : 80080-LL
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Yellow
  • Size
    LL/2L
  • Main Material
    Polyester 100%
  • Color Details
    Yellow
  • Waist(cm)
    86~96
  • JAN Code
    4991714486074
  • Trusco Code
    799-6268
  • Mass(g)
    850
  • Inseam(cm)
    76
1 Pair
Yellow
M
Yellow
72~80
4991714486050
5 Day(s) or more
-

Part Number : 80080-M
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Yellow
  • Size
    M
  • Main Material
    Polyester 100%
  • Color Details
    Yellow
  • Waist(cm)
    72~80
  • JAN Code
    4991714486050
  • Trusco Code
    799-6276
  • Mass(g)
    750
  • Inseam(cm)
    76
1 Pair
Orange
3L
Orange
94~104
4991714486159
5 Day(s) or more
-

Part Number : 80082-3L
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Orange
  • Size
    3L
  • Main Material
    Polyester 100%
  • Color Details
    Orange
  • Waist(cm)
    94~104
  • JAN Code
    4991714486159
  • Trusco Code
    799-6284
  • Mass(g)
    900
  • Inseam(cm)
    76
1 Pair
Orange
L
Orange
78~88
4991714486135
5 Day(s) or more
-

Part Number : 80082-L
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Orange
  • Size
    L
  • Main Material
    Polyester 100%
  • Color Details
    Orange
  • Waist(cm)
    78~88
  • JAN Code
    4991714486135
  • Trusco Code
    799-6292
  • Mass(g)
    800
  • Inseam(cm)
    76
1 Pair
Orange
LL/2L
Orange
86~96
4991714486142
5 Day(s) or more
-

Part Number : 80082-LL
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Orange
  • Size
    LL/2L
  • Main Material
    Polyester 100%
  • Color Details
    Orange
  • Waist(cm)
    86~96
  • JAN Code
    4991714486142
  • Trusco Code
    799-6306
  • Mass(g)
    850
  • Inseam(cm)
    76
1 Pair
Orange
M
Orange
72~80
4991714486128
5 Day(s) or more
-

Part Number : 80082-M
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Category
    Pants
  • Color (system)
    Orange
  • Size
    M
  • Main Material
    Polyester 100%
  • Color Details
    Orange
  • Waist(cm)
    72~80
  • JAN Code
    4991714486128
  • Trusco Code
    799-6314
  • Mass(g)
    750
  • Inseam(cm)
    76

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)