(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Full Turn Vise Suction Cup Type

Full Turn Vise Suction Cup Type

【Product Specifications】
・Product name: Adhesive disk type
・Size (mm): 130 x 110 x 167
・Weight (kg): About 1.3
・Material: Aluminum die casting
・Opening/closing width: 60mm

PDF

Part Number

Configured Part Number is shown.

8-074-02

 
Part Number
8-074-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 385.00

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product type Main unit Weight (kg) Approx. 1.3 Product name suction cup type
Opening and Closing Width 60mm Size (mm) 130×110×167 Materials Die-cast aluminum

Please check the type/dimensions/specifications of the part 8-074-02 in the Full Turn Vise Suction Cup Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)