(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Horizontal Type Needle Valve IN-8

Horizontal Type Needle Valve IN-8

Standard Unit Price:
SGD 271.90
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: IN-8
・Material: Body/PTFE (poly tetrafluoroethylene), Nut/CTFE (fluorine resin)
・Tube diameter: φ8mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 271.90

Part Number : 7-278-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 271.90

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)