(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UV Test Paper (Irreversibility) UV-H 100 Sheets

UV Test Paper (Irreversibility) UV-H 100 Sheets

【Product Specifications】
・Model number: UV-H
・Usability: Ultraviolet rays Lamp
・Quantity: 1 pack (containing 100 sheets)
・Size: 18mmφ
・Primary color -> incident color: Colorless (white) -> orange color
・Irreversibility

PDF

Part Number

Configured Part Number is shown.

6-7789-02

 
Part Number
6-7789-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 106.10

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Size 18×18mm Details Irreversible Quantity 1 pack (100 pcs.)
Original color to discoloration Colorless (white) → orange Usability uv lamp Sensitivity High sensitivity
Product detail type 100 Sheets Included

Please check the type/dimensions/specifications of the part 6-7789-02 in the UV Test Paper (Irreversibility) UV-H 100 Sheets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)