(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Thermometer (Double-Tube) No.4 150 - 200℃ with Certificate

Standard Thermometer (Double-Tube) No.4 150 - 200℃ with Certificate

【Product Specifications】
・Model number: NO.4
・Double-tube
・Measurement range: 150 - 200℃
・Minimum scale: 0.1℃
・Length: 300mm
・Diameter: Approx φ7.3mm
・With certificate
・*We can make a recalibration. Please contact with us.

PDF

Part Number

Configured Part Number is shown.

6-7703-05

 
Part Number
6-7703-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 750.40

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number JC-1144 Part number No. 4 Details double tube
Product detail type No.4 150 to 200°C with report card Overall length 300mm Code number JC-1144
Minimum graduation 0.1°C Diameter Approximately ⌀7.3 mm Measurement Range 150 to 200°C
Footnotes With report card Material Mercury

Please check the type/dimensions/specifications of the part 6-7703-05 in the Standard Thermometer (Double-Tube) No.4 150 - 200℃ with Certificate series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)